X-life
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'quality_seal')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'for_perfect_running')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'what_does_x_life_stand_for')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'optimized_load_distribution')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'products')
Significant Performance Improvement
![Schaeffler X-life logo](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/05_products_services_1/industrial_products_services/x_life_1/000854B0_16_9-schaeffler-x-life-logo_rwd_1200.jpg)
X-life is the seal of quality for ultra-high performance products of the brands INA and FAG. They are characterized by higher basic dynamic load ratings compared to conventional products, resulting in a longer rating life and operating life.
More Endurance. Higher Load Capacity. Enormous Flexibility.
Parkour runners need heightened endurance, resilience under stress, and enormous flexibility. These are the qualities that allow them to overcome even the most challenging obstacles – and the same is true of Schaeffler’s high-performance rotary bearings and linear products in X-life quality: X-times longer service life, X-times greater load carrying capacity, and X-times more efficient use of space add up to perfect running.
X-life Opens up New Possibilities in Design and Engineering
![](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/06_press/stories/x_life_story/000090750_rwd_600.jpg)
If the load and design envelope are unchanged, X-life bearings have a longer rating life. In this case, longer intervals are possible between maintenance operations.
![](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/06_press/stories/x_life_story/00090758_rwd_600.jpg)
Conversely, an X-life bearing with the same design envelope and the same rating life can support higher loads.
![](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/06_press/stories/x_life_story/00090744_rwd_600.jpg)
Where both the rating life and the load are unchanged, the use of X-life bearings results in greater performance density, optimization of the design envelope and a reduction in design mass.
Uniform Surfaces and Improved Interior Construction
Higher performance is achieved through the use of state-of-the-art manufacturing techniques as well as improvements in internal design. These give better, more uniform surface quality and contact surfaces, leading to optimized load distribution in the bearing.
![Normal surface (example cylindrical roller bearings)](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/05_products_services_1/industrial_products_services/x_life_1/0000BA6D_16_9-schaeffler-x-life-measures-normal-surface_rwd_1200.jpg)
![X-life surface (example cylindrical roller bearings)](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/05_products_services_1/industrial_products_services/x_life_1/0000BA6F_16_9-schaeffler-x-life-measures-x-life-surface_rwd_1200.jpg)
Advantage in Numbers
INA track rollers
INA ball type track rollers in X-life quality – advantage in numbers:
- Up to 10 % higher dynamic load rating Cr
- Up to 15 % static load rating C0
- Contact angle optimized for a high load-carrying capacity
- Increased speed limits
Super precision cylindrical roller bearings
Super precision cylindrical roller bearings – advantage in numbers:
- Basic dynamic load rating 19 % higher
- Rating life up to 65 % longer
- Limiting speeds up to 35 % higher
- Lower noise level
FAG tapered roller bearings
FAG tapered roller bearings in X-life quality – advantage in numbers:
- 20 % higher basic dynamic load rating C
- Up to 70 % extended life time
- Up to 50 % reduced friction (for TRB with large contact angle: up to 75 %)
- Lower operating temperatures
- Higher precision
FAG axial spherical roller bearing
Axial spherical roller bearings in X-life quality – advantage in numbers:
- Up to 45 % more rating time
- Up to 12 % higher dynamic load rating C
- Up to 4 % higher static load rating C0
- Up to 20 % reduced friction
- Up to 7 % higher speeds
FAG radial spherical roller bearings
FAG radial spherical roller bearings in X-life quality – advantage in numbers:
- Up to 4 % higher dynamic load rating C
- Longer lifetime
- Higher operational reliability
- Lower overall costs (TCO)
Cylindrical roller bearings
Cylindrical roller bearings in X-life quality – advantage in numbers:
- Up to 20 % higher dynamic load rating C
- Up to 70 % higher lifetime
- Optimized Surfaces of the rings
INA axial angular contact ball bearings
INA axial angular contact ball bearings for screw drives ZKLF and ZKLN in X-life quality – advantage in numbers:
- Up to 10 % higher dynamic load rating C
- Up to 33 % increased lifetime
- Up to 60 % increased limiting speed
- Reduced friction
INA radial insert ball bearings
INA radial insert ball bearings in X-life quality – advantage in numbers:
- Up to 15 % higher lifetime
- Higher dynamic load rating C
- Reduced friction
- Significantly reduced noise
- Increased corrosion protection
FAG four point contact bearings
FAG four point contact bearings in X-life quality – advantage in numbers:
- Up to 10 % higher dynamic load rating C
- Reduced friction
- Quiet running
- More efficient bearing arrangements for a significantly longer service life
- suitable for high speeds
FAG double-row angular contact ball bearings
FAG double-row angular contact ball bearings in X-life quality – advantage in numbers:
- Up to 15 % higher dynamic load rating C
- Reduced friction
- Larger contact angle 30°
- Innovative HRS seal with optimized sealing shield
- Higher extended life time
FAG single-row angular contact ball bearings
FAG single-row angular contact ball bearings in X-life quality – advantage in numbers:
- Up to 30 % higher dynamic load rating C
- Up to 50 % increased lifetime
- Up to 20 % reduced friction
- Higher rigidity
- Quiet running
INA needle roller bearings with TWin cage
INA needle roller bearings with TWin cage in X-life quality – advantage in numbers:
- Up to 25 % less friction
- Higher dynamic load rating C
- Higher static load rating C0r
- Higher rigidity
- Lower operating temperatures
INA needle roller bearings in -D-X
INA needle roller bearings in -D-X-life quality – advantage in numbers:
- Up to 25 % higher load rating C
- Up to 30 % reduced friction
- Up to 20 % less weight
INA machined needle roller bearings
INA machined needle roller bearings in X-life quality – advantage in numbers:
- Up to 50 % higher lifetime
- Higher dynamic load rating C
- Higher static load rating C0
- Up to 50 % reduced friction
- Higher precision
INA track rollers, yoke type track rollers and stud type track rollers
INA track rollers, yoke type track rollers and stud type track rollers in X-life quality – advantage in numbers:
- Up to 30 % higher lifetime
- Up to 15 % higher permissible radial load Fr per
- Up to 30 % higher permissible radial load F0r per
- Longer effective contact length
- Reduced edge stresses at high load
INA spherical plain bearings
INA spherical plain bearings in X-life quality – advantage in numbers:
- Up to 15 % higher dynamic load rating C
- Up to 15 % longer lifetime
- 100 % maintenance free
- Optimized moisture and corrosion resistance
- Stick-Slip free
FAG tapered roller bearing unit TAROL
FAG tapered roller bearing unit TAROL in X-life quality – advantage in numbers:
- Up to 20 % higher dynamic load rating C
- Up to 70 % longer lifetime
- Reduced friction
- Lower operating temperatures
- Higher Precision
Linear recirculating roller bearing and guideway assemblies
Linear recirculating roller bearing and guideway assemblies KUVE in X-life quality – advantage in numbers:
- 50 % higher speed compared with conventional 4-row recirculating ball bearing systems
- 40 % higher speed compared to the standard version KUVE25-B
Linear guides with hydrostatic compact guide
Linear guides with hydrostatic compact guide HLE in X-life quality – advantage in numbers:
- 98 % higher attenuation compared to a roller monorail comparable size
- Increased dynamic rigidity
- Vibration damping
- Best runflat properties
- Leak-free sealing