Angular contact ball bearings
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'product_description')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'product_variants')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'x_live_quality')
Single-row angular contact ball bearings are self-retaining units with solid inner and outer rings and ball and cage assemblies with polyamide, sheet metal or brass cages. The raceways of the inner and outer rings are offset from each other along the bearing axis. The bearings are available in open and sealed designs. Their angular adjustment facility is very limited.
Double-row angular contact ball bearings can support axial loads in both directions and high radial loads. They are particularly suitable for bearing arrangements in which rigid axial guidance is required.
Angular contact ball bearings
X-life
Bearings of X-life quality have an improved raceway geometry and optimized surfaces. This provides a significant increase in the fatigue limit load of the bearings. When calculating the expanded adjusted service life, values up to 50% higher are achieved. In certain applications, this means that a smaller bearing arrangement can be designed.
Various sizes are supplied in the X-life grade. These bearings are indicated in the dimension tables.
Double-row angular contact ball bearings
Double-row angular contact ball bearings are units with solid inner and outer rings and ball and cage assemblies with polyamide, brass or sheet-steel cages. Their construction is similar to a pair of single-row angular contact ball bearings in an O arrangement, but they are narrower to a certain extent. They differ in the size of the contact angle and the design of the bearing rings.
The bearings are available in open and sealed designs. Due to the manufacturing processes used, open bearings can have turned recesses in the outer ring for seals or shields. Sealed bearings are maintenance-free and therefore facilitate particularly economical bearing arrangements. The angular adjustment facility of angular contact ball bearings is very limited.
X-life
Various sizes are supplied in the X-life grade. These bearings are indicated in the dimension tables.
Axial angular contact ball bearings
Double-direction axial angular contact ball bearings are precision bearings without self-retention and with restricted tolerances to class SP. They comprise solid-shaft locating washers, spacer rings, housing locating washers and ball and cage assemblies with solid brass cages. The bearing parts are matched to each other and can be fitted separately, but must not be interchanged with parts from bearings of the same size.
X-life – proven to be better
In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.
They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.