Generator
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'challenges')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'passage_of_electrical_current')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'insutect_a')
- ft_rwd_onepager_body@RWD: ft_rwd_onepager_body@RWD: headline/subheadline empty! (section: 'ceramic_rolling_elements')
High Vibration Loads
Generators in wind turbines are subject to high vibration loads. This additional permanent load has a negative influence on the cages and places strain on the lubricant.
- High speeds
- High temperatures
- High vibration loads
- Risk of the passage of current
Prevention of Damage due to Current Passage
Animation: Bearing damage due to the passage of current
Damage due to the passage of electrical current
Current passage causes serious bearing damage and thus leads to premature, unexpected failure of a motor or generator:
- Craters caused by melting
- Molten droplets
- False brinelling
- Discoloration
- Micro-wear
- Premature aging of the lubricant
- Noticeable noise behavior
Animation: Longer operating life due to current insulation
Longer operating life due to current insulation
Current-insulating bearings prevent damage due to the passage of electrical current and thus ensure lower maintenance costs and higher machine availability.
All current-insulating bearings have the same dimensions and load carrying capacities as those without insulation, which makes them perfectly interchangeable.
INSUTECT A
Advantages
- Highly wear-resistant insulating layer
- Breakdown voltage up to 5,000 volts DC
- Also suitable for damp environments
- Good conductor of heat
- Interchangeable with standard bearings
Features
- Aluminum oxide ceramic layer
- Different coating types are available for optimum functional performance
Hybrid Bearings
Advantages
- Maximum protection against passage of electrical current
- Low wear in the rolling contact
- Longer bearing and grease operating life
- Suitable for high speeds
- Good emergency running characteristics
- Rolling elements are resistant to chemicals
- Interchangeable with standard bearings
Features
- Hybrid bearing
- Ceramic rolling elements
- Same dimensions as standard bearings