Rigid Beam 3in1 E-Axle
![Schaeffler's Rigid Beam 3in1 E-Axle](https://www.schaeffler.us/remotemedien/media/_shared_media_rwd/03_worldwide_1/websites_worldwide/usa_4/product_highlights/16_9-schaeffler-usa-automotive-highlights-rigid-beam-3in1-e-axle_rwd_800.jpg)
High performance application for Heavy Duty Powerful.
Beam axle is designed for heavy duty applications withenormous torque capability and modular setup.
Advantages
- Banjo axle allows for lightweight power unit materials to beused, saving unsprung mass to help with vehicle dynamics
- Modular setup possible due to separation of load carryingbeam and power unit
- High continuous power radial flux motor for heavy-dutydriving and hauling
- Low NVH helical gearset matched with open e-locker orlimited slip differential options
Features
- Highly integrated 3in1 e-axle system consisting of e-motor,SiC inverter and transmission
- Water and oil cooled permanent magnet synchronous motorwith hairpin technology
- Single or 2-speed transmission options available
- Full float axle with single or dual rear wheel options
- Max. torque up to 27,000 Nm
- Max. power to 290 kW
- Gross axle weight rating up to 8,000 kg