High Voltage Cell Supervising Circuit (CSC)

Measurement of voltage and balancing of each battery cell inside the battery pack; temperature sensing in various points inside battery pack.
Advantages:
- Three variants (small, medium and large)
- Isolated wired communication with intelligent Battery Management Unit (iBMU)
- Cell voltage measurement and balancing; temperature acquisition
Features:
- Number of monitored cells: 25 (CSC S), 48 (CSC M), 64 (CSC L)
- Balancing current: 100mA
- Voltage measurement accuracy: -4.96mV / +4.39mV
- Dimensions: 204 mm x 75 mm x 16 mm