High Voltage Box - 2.0

Recharge high-voltage battery from the power grid (AC charging). Bi-directional functionality: vehicle to load (home and grid capable).
Advantages:
- Meets worldwide charging requirements
- Galvanic isolated power transfer, bi-directional
- Wide band gap, vehicle to load, vehicle to grid and vehicle to home
- Reduced packaging volume due to electrical synergies
- Improvement in weight and size
Features:
- Charging performance: 11 kW and 22 kW for DC out 800 V
- Customized solution 400 V possible
- Low voltage converter 3.6 kW DC/DC (400 V/800 V to 12 V)
- Grid supply: AC in 100 V to 277 V
- Communication unit supports: ISO15118, CCS1, CCS2, CHAdeMO, China GB/T, ChaoJi, NACS