High Voltage Axle Drive (EMR4)

The Power Module is a core component of the High Voltage Inverter, with Silicon Carbide Technology to increase the total efficiency of electric vehicle.
Advantages:
- Compact power electronics architecture with low stray inductivity
- Multiple semiconductor configurations (size, amount, supplier)
- Flexible power and signal interface via power pin and press-fit technology
- Optimized open cooler design for flexible inverter integration
Features:
- SiC technology
- Single-sided cooling
- 800 V and 400 V compatible
- 150 ~ 350 kW scalable power class