Battery Management System (BMS)

BMS consists in Battery Management Controller (BMC), Cell Supervising Circuits (CSCs) and Battery Junction Box (BJB). Functions include functional safety, determination of State of Charge (SOC) and State of Health (SOH), monitoring and balancing of the HV battery cells and control of internal and external actuators.
Advantages:
- Scalable and customized solutions for 400V/800V vehicle architectures
- Up to ASIL D Functional Safety
- Contactor control, pyrofuse activation
- Pack voltage, current monitoring and isolation monitoring
- Thermal runaway detection
- High voltage interlock, service disconnect and crash event detection
- Cell voltage, temperature monitoring and cell balancing
Features:
- Core: TC3xx 32-bit, 300MHz, 6M to 16M Bytes Internal Flash
- Contactor drivers for up to 7 contactors
- Squib driver for pyrofuse activation
- Dedicated ICs for high accuracy current and voltage pack measurement
- Dedicated ICs for cell monitoring and balancing
- Basic or reinforced insulation
- Plastic or metal housing: IP40 up to IP5K2