Engineered for the unique requirements of the food & beverage industry.
For over 75 years, Schaeffler’s products have been rigorously tested and certified to provide reliable service under a variety of challenging and critical application conditions. Case in point: Our comprehensive lineup of radial insert ball bearings – available with either stainless-steel or thermoplastic housings – are IP69K-certified to satisfy the exacting requirements of the food & beverage industry. This means Schaeffler radial insert ball bearings offer outstanding protection against the ingress of liquid and solid contaminants, while meeting the food & beverage industry’s stringent demands for corrosion resistance, reliability and specialized lubricants.
Stainless-Steel Housings
- IP69K certified.
- Available in both metric and inch sized.
- Lubricated for life.
- Outperformed leading competitor in friction torque, grease egress, and dust ingress tests.
- Available in pillow block, tapped pillow block, two-bolt flange, four-bolt flange, and three-bracket unit housing designs. Housings are available in standard and stand-off, as well.
Publications
Thermoplastic Housings
- Thermoplastic Housings:
- Made from glass fiber-reinforced PBT plastic (white)
- Available with slotted or threaded holes for mounting
- Includes closed protective cap (open version available upon request)
- Available in metric sizes
- Lubrication groove in housing bore
- Lubrication hole on housing for attaching grease nipples
Publications