TriFinity™ Bearing

Schaeffler’s TriFinity wheel bearing is leading the EV industry with its ultra-low friction and high stiffness design. When coupled with Schaeffler’s Face-Spline technology, TriFinity can transit powertrain torques above 10,000 Nm.
Schaeffler is your preferred partner for electric, hybrid or ICE powertrain vehicle wheel bearing solutions.
Solution #1: TriFinity replaces generation 3 tapered roller wheel bearing
- 2% increase in range OR battery cost savings of $300
- 50% lower friction
- 50% higher stiffness
Solution #2: TriFinity replaces standard generation 3 wheel bearing
- Allows increase of bearing capacity within an existing package
- Avoid costly changes to surrounding components when a larger bearing solution might be required
- 24% increase in load carrying capacity
- 33% higher stiffness
Do you have any questions about Schaeffler’s TriFinity wheel bearing, or would you like to know more about this product? Then contact us.
Further information
Publications:
Schaeffler TriFinity™ Wheel Bearing
Installation & Mounting Instruction for FAG Split Cylindrical Roller Bearings
Press releases:
Schaeffler strengthens bearings business and develops bearings for electromobility
Press media:
TriFinity triple-row ball bearing
Related publications:
Schaeffler TriFinity Wheel Bearing Provides e-Mobility Solution | PowerTransmissionEngineering