High Efficiency Rear Wheel Steering System | 2025 PACE Award Finalist

High efficiency, high precision, compact design
Advantages:
- High active force up to 15.5 kN
- Low and high st rokes available (up to 58 mm)
- Low system weight <9 kg
- Low motor torque required because of high efficiency during active operation due to use of PRG
- Self locking in safe state (disabled sytem)
- Modular platform design
- Improved design in terms of acoustics
- High accuracy regarding positioning
Features:
- Steering in opposite direction compared to front steering decreases the turning cycle and increases maneuverability
- Steering in opposite direction at low speed increases the agility and improves vehicle dynamics
- Steering in same direction at higher speed increases the vehicle stability and improves vehicle safety
- Enabler for “driving 2.0”: e.g. if the front wheel steering fails, the rear wheel steering serves as a fallback system to ensure the vehicle trajectory