Search term

Externally Excited Synchronous Machine

Our latest advancements in Externally Excited Synchronous Motor (EESM) technology have closed the gap with permanent magnet motor torque and power density, as well as with induction motor high speed efficiency. These performance advancements, coupled with the lack of dependence on rare earth materials, provide a competitive advantage when compared to other solutions. Schaeffler EESMs also feature integrated cooling and are capable of high rotational strength. Pair this EESM rotor with our wet brush power transmitter for a complete package.

Schaeffler's Electrically Excited Synchronous Machine (EESM)

Advantages

  • High efficiency for the WLTP / EPA drive cycles and highway speeds
  • No heavy rare earth
  • Adjustable rotor field strength
  • Reduced recycling complexity
  • Will never demagnetize
  • Lower supply chain risk, higher sustainability

Features

  • Integrated rotor cooling for competitive continuous power
  • High slot fill factor enabling high power density
  • Optimized winding, slot, and cooling wedges for high-speed strength
  • Scalable architecture
  • Multiple power transmitter solutions
  • Innovative packaging solutions for rotor and transmitter

Contact us

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept