Schaeffler at AUTOMATE 2025
Leading Motion Technology Company Schaeffler is exhibiting an expanded lineup of solutions for the industrial automation sector at the Automate 2025 trade show in Detroit. Join us May 12-15 at booth 835 in Detroit’s Huntington Center!
Engineered for Tomorrow’s Automation
A major focus of Schaeffler’s presence at Automate 2025 is a comprehensive portfolio of linear motion and Ewellix actuation solutions, which strengthens our position in key industry trends such as the replacement of hydraulic and pneumatic systems in industrial automation with more efficient, controllable and sustainable electromechanical alternatives. Schaeffler’s Automate 2025 highlights include:
- Comprehensive portfolio of linear motion and Ewellix actuation solutions bolsters Schaeffler’s position in key industrial automation segments
- New KLLT four-row linear recirculating ball bearing and guideway assemblies deliver robust design, smooth performance and uncompromising value
- Ewellix CAHB electromechanical actuators represent the ideal replacement for hydraulic and pneumatic cylinders
Learn more about Schaeffler’s industrial automation and robotics product portfolio.
Schaeffler’s Featured Products at Automate 2025
Schaeffler will be showcasing innovations from four of the company’s eight Motion Families, including the KLLT and KUEM linear recirculating ball bearing and guideway assemblies that efficiently “guide motion”; Ewellix CASM and CAHB actuators that reliably “generate motion”; power-dense Ewellix roller screws that effectively “transmit motion”; and energy-efficient torque motors that precisely “drive motion.”
KLLT Linear Recirculating Ball Bearing and Guideway Assembly
Featuring raceways and rolling elements in an X arrangement that offers uniform load distribution, load-carrying capacity and rigidity in all four main loading directions to compensate for misalignments, Schaeffler’s all-new KLLT linear recirculating ball bearing and guideway assemblies are versatile four-row monorail guidance systems designed for automation, assembly and handling applications.
Engineered to meet the accuracy and rigidity requirements for the majority of industrial automation applications, the KLLT series combines easy installation, smooth running characteristics and reduced frictional resistance in a modular design that delivers long maintenance intervals (up to maintenance-free operation). Available in six metric sizes (15, 20, 25, 30, 35 and 45 mm) and eight different carriage designs.
KUEM Miniature Linear Recirculating Ball Bearing and Guideway Assembly
Engineered for applications that require high speeds and uniform running behavior – including industrial automation technologies such as assembly and handling systems, as well as microelectronics, optical equipment, medical devices and textile machinery – Schaeffler's KUEM miniature linear recirculating ball bearing and guideway assemblies deliver high performance with minimal space requirements.
Made from high-alloy premium steel to ensure corrosion resistance under normal conditions, the KUEM series is equipped with a lubricant reservoir for long-term lubrication. Available in four metric sizes (07, 09, 12 and 15 mm) and four different designs (standard, long, wide, and wide-long).
Ewellix CAHB Linear Actuators
The ideal electromechanical solution for replacing hydraulic and pneumatic cylinders in low- to medium-load, low-duty-cycle applications, Schaeffler’s family of Ewellix CAHB linear actuators are compact, robust and virtually maintenance free. Offering high load capacities ranging from 120 to 10,000 N and engineered to operate in severe environments, Ewellix CAHB actuators feature corrosion-resistant housings and metal gears, ensuring durability and reliability. Ideal for applications such as food packaging, automated guided vehicles, combine harvesters and vertical lifting platforms, Schaeffler’s Ewellix CAHB actuators provide exceptional performance that’s precise, smooth, oil free and energy efficient.
Ewellix Planetary Roller Screws
Designed to maximize the performance of electromechanical cylinders as well as joining, forming, and assembly equipment, Schaeffler’s lineup of Ewellix planetary roller screws offer high force density, exceptional robustness and – compared to other screw technologies – increased reliability and longer service life. The ultimate driving solution for very high duty applications, Schaeffler’s Ewellix roller screws are highly resistant to shock loads and frequent changes of direction. Available in a wide range of sizes and customizable designs.
Founded over 50 years ago (and acquired by Schaeffler in 2023), Ewellix is a leading global innovator and manufacturer of linear motion and actuation solutions for industrial automation and other applications.
The Schaeffler team looks forward to welcoming you at Automate 2025 in Detroit! If you have any questions in advance of the show, please contact us at info.us@schaeffler.com.