Search term

Schaeffler rolling bearings and plain bearings: Radial insert ball bearings

Radial insert ball bearings are single-row, ready-to-fit units comprising a solid outer ring, an inner ring extended on one or both sides, cages made from plastic or sheet steel and seals of type P, R, L or T. Bearings with an inner ring extended on both sides undergo less tilting of the inner ring and therefore run more smoothly.

The outer ring has a spherical or cylindrical outside surface. In combination with an INA housing matched to the design, bearings with a spherical outside surface can compensate for misalignment of the shaft; see Compensation of misalignments.

They are located on the shaft by means of eccentric locking collars, grub screws in the inner ring, adapter sleeves, drive slots or fit. Radial insert ball bearings are particularly easy to fit, are suitable for drawn shafts of grades h6 to h9 and can be relubricated with only a few exceptions.

Some series with eccentric locking collar or grub screws in the inner ring are also available with inch size bore dimensions.

X-life

Various sizes are supplied in the X-life grade. These bearings are indicated in the dimension tables.

To the medias product catalog

X-life – proven to be better

In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.

They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept