Search term

GreaseCheck

Lubricant monitoring: GreaseCheck

Online grease monitoring helps to minimize bearing failures

The service life of the lubricant is the decisive value for the bearing life. The GreaseCheck grease sensor can be used for monitoring bearings lubricated with grease. The lubricant can be topped up or replaced in good time before damage occurs.

Your benefit:

  • Up-to-date information about the condition of the grease in the bearing
  • No outlay for manual sampling and analysis of grease
  • Allows automated, optimized, and requirement-based relubrication
  • Cost savings for fresh and used grease (sustainability)

Contact

Comprehensive reasons to use GreaseCheck

More efficiency

Online information about the condition of the grease optimizes relubrication and saves both time and costs for offline grease analyses

More productivity

Statically, grease that is in good condition allows 25% of all bearing failures to be prevented.

Enhanced reliability

Even in hard-to-reach machines and facilities, the condition of the grease can be monitored without a large outlay.

Features

  • An independent, maintenance-free measuring system
  • IP 67
  • Interfaces: Analog, digital, and CAN bus
  • Monitoring of grease‚Äôs contamination, consistency, and water content
  • Small design envelope (sensor head diameter: 5 mm), suitable for a wide range of applications

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept