Savings of more than 200,000 euros
A major Peruvian copper producer uses high-quality grease in the high-pressure grinding rolls (HPGR) of an open-pit mine over the andes. Laboratory analyses which were conducted in the old crushing plant have shown that the Arcanol LOAD1000 grease not only has a higher load capacity but is also more productive than the competitor greases used to date, enabling the copper producer to economize on several tons of grease every year while making a simultaneous and sustainable contribution to the environment.