Search term

Schaeffler maintenance products: Induction heating devices

The induction heating devices of the HEATER series operate quickly and reliably, and are environmentally friendly. Their high level of efficiency enables energy-saving heating while reducing assembly times, thereby also lowering operating costs. The uniform, controlled heating allows consistently good quality of mounting.

The devices are intuitive by design. The screen can be easily operated by touching it. Operating menus are also available in over 20 languages. The scope of delivery of the inductive HEATER heating devices covers a basic setup for the initial applications. The rolling bearing to be heated is either placed horizontally on the support rails or is suspended on the ledge. Different models are needed to heat up rolling bearings of differing sizes. Six heating devices (table-mounted and free-standing configurations) are available to heat up rolling bearings and thick-walled workpieces.

Overview of advantages
  • Efficiency increase from 0.23 to 0.7 - 0.9 as compared to predecessor model series
  • New Delta-T control with two temperature sensors
  • Reduced energy consumption
  • User-friendly menu with touch screen
  • Documentation and graphical display of the heating process
  • Menu guidance in over 20 languages
  • Start-delayed heating process via countdown
Heating Manager

The Heating Manager software is a user-friendly tool for selection of the optimum heating device for the heating of rolling bearings. Once the rolling bearing to be heated has been selected, the bearing type, dimensions, weight and suitable heating device are shown.

Directly to Heating Manager

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept