Schaeffler North America

 
 
 
 
 
 
Publications

Most important publications

Rolling and plain bearings

 
 
 
 
Catalog | 2018-10 | 087271672-0000 | English

Mounting Handbook (MH1)

Mounting of rotary bearings

Rolling bearings are high quality goods and must therefore be handled with care. The use of suitable equipment as well as care and leanliness in mounting and dismounting make a significant contribution to increasing the availability and lifetime of rolling bearings. With the aid of the diverse portfolio of products and services, operating life and performance capability of production plant can be increased and overall costs can be reduced.

Publisher: Schaeffler Technologies AG & Co. KG

 
Rolling Bearings
Catalog | 2019-01 | 029679141-0000 | English

Rolling bearings (HR 1)

Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

Catalogue HR 1 stands for pioneering bearing technology, application-focussed advice, the highest product and performance density and continuous development. The benefits to you: - Selection of products from a vast product range; - Maximum benefit, since the most suitable product is used in the right place; - Worldwide product availability; - Short delivery times; - Long term supply capability; - Security of planning for the long view; - Simplified stockholding; - Market-competitive prices; - Global service; - Comprehensive, application-focussed advice.

Publisher: Schaeffler Technologies AG & Co. KG

 
Catalog | 2016-06 | 036831190-0000 | English

Large Size Bearings (GL1)

Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories

Catalogue GL 1 is based on our proven catalogue HR 1, Rolling Bearings. It gives descriptions of standard rolling bearings with an outside diameter of 320 mm or greater and the appropriate accessories as well as numerous special rolling bearings and large plain bearings.


We are thus offering an overview of our product range for large and heavy machinery for the original equipment manufacture, distribution and aftermarket sectors. In order to facilitate the selection of suitable products, reference is made at many points to typical applications.

Publisher: Schaeffler Technologies AG & Co. KG

 
Plain Bearings Spherical plain bearings Rod ends Plain bushes Thrust washers, strips
Catalog | 2016-03 | 083165991-0000 | English

Plain Bearings (HG 1)

Spherical plain bearings Rod ends Plain bushes Thrust washers, strips

This catalogue contains radial, angular contact and axial
spherical plain bearings, rod ends, metal/polymer composite plain
bearings in the form of plain bushes, thrust washers and strips as
well as ELGOTEX plain bushes and other plain bearings.
Furthermore, we develop and manufacture many other products and systems that are of significant interest in terms of technical progress and cost-effectiveness for rotary and linear bearing arrangements as well as for the automotive sector. These are covered in separate technical publications that can be obtained upon request.

Publisher: Schaeffler Technologies AG & Co. KG

 
 
 

Linear rolling bearings

 
 
 
 
Catalog | 2014-02 | 034139060-0000 | English

Shaft Guidance Systems (WF1)

Linear bearings, linear bearing and housing units Solid shafts, hollow shafts Shaft and support rail units Shaft support blocks

Shaft guidance systems comprise shafts or shaft and support rail units combined with low-friction linear ball or plain bearings. The shafts can be either solid or hollow shafts, shaft and support rail units are always solid. For ease of fixing to the adjacent construction, the guidance systems are also available as complete linear bearing and housing units.

Publisher: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
Catalog | 2016-06 | 032918356-0000 | English

Track Roller Guidance Systems (LF1)

Track roller guidance systems Track rollers, bolts, guideways Accessories

Track roller guidance systems LF are preferably used, due to their lightweight construction, for tasks in handling systems, where quiet running, high speeds and long travel distances are required together with uniformly low displacement resistance.

Publisher: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
Catalog | 2019-01 | 035795131-0000 | English

Monorail Guidance Systems (PF1)

Linear recirculating roller bearing and guideway assemblies Linear recirculating ball bearing and guideway assemblies Linear guidance systems with linear recirculating ball bearing units Accessories

The performance capacity and economic success of a design incorporating monorail guidance systems is essentially dependent on the components used. It is at this stage that the competitive technical superiority and subsequent acceptance in the market of the machine or installation is often decided. However, the bearing arrangement must be precisely matched to the application and achievable by the use of standard components.

Publisher: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
Brochure | 2007-09 | 004040082-0000 | English (US)

INA Linear Technology (PLF)

Performance, Quality and Variety without Limits

Our product range spans from customized shafts with linear ball bearings and monorail guidance systems right up to actuators with drives and control systems. The entire range is based on a modular concept - as a modular system full of good ideas. This system enables us to put together cost-effective solutions with our customers that precisely match the application in question.

Publisher: Schaeffler Technologies AG & Co. KG

 
 
 

Other

 
 
 
 
Schaeffler Technical Pocket Guide STT
Pocket book | 2018-07 | 084713119-0000 | English

Schaeffler Technical Pocket Guide  (STT)

In 2014, Schaeffler published its “Technisches Taschenbuch STT“ for the first time in English as the “Schaeffler Technical Pocket Guide STT”. In the new version presented here, the content chapters have been updated and the chapters ”Tolerances” and ”Design elements” have been expanded. The STT is aimed primarily at students attending technical universities, colleges and technical colleges as well as students at technical institutes specialising in mechanical engineering. Due to its didactic concept, the book is suitable both for teaching purposes and for independent study. In addition, the compendium is a proven and reliable companion for experienced designers in the fields of vehicle, mechanical, instrument and plant engineering.

Publisher: Schaeffler Technologies AG & Co. KG

 
Plain Bearings For Everything That Moves
Brochure | 2016-09 | 036899488-0000 | English

Plain Bearings (PPB)

For Everything That Moves

The Schaeffler Group produces and distributes a wide range of highquality plain bearings under the INA brand. These include bushings with Elgotex and Elgoglide as well as metal-polymer composite plain bearings. Also available, of course, is our proven line of spherical plain bearings and rod ends. This expansive product portfolio enables us to provide you with the right plain bearing for virtually any application.

Publisher: Schaeffler Technologies AG & Co. KG

 
Mounting and Maintenance of Rolling Bearings
Catalog | 2018-06 | 036908134-0000 | English

Mounting and Maintenance of Rolling Bearings (IS 1)

Products Services Training

This catalogue is aimed principally at maintenance managers and operators of plant in which rolling bearings and other rotating machine components play a critical role in determining the quality of products and processes. Those responsible for maintenance and production processes must be able to rely every day on the quality of their tools and the expertise of their service providers. Within its Industrial Service concept, Schaeffler therefore offers high quality products, services and training.

Publisher: Schaeffler Technologies AG & Co. KG

 
 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept