Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information
Motor Type | Features |
Ironless motors | |
ULIM3-2P, ULIM4-3P, ULIM5-2P | high dynamics, no cogging, Fp up to 1,000N, 2-phase |
ULIM4-3P, ULIM5-3P, ULIM7-3P | high dynamics, no cogging, Fp up to 1,000N, 2-phase |
Slotless motors | |
FSM-2P series | low profile, dynamic, no cogging, Fp up to 300N |
Slotted motors | |
L1-3P-Serie | compact, smaller sizes for lower masses, Fp up to 1000N |
L2-3P-Serie | optional cooling, low cogging forces, Fp up to 10,000N |
L2D-3P-Serie | balanced motor design, efficient, dynamic, Fp up to 10,000N |
Reluctance motors | |
LRAM series | holding force 10N up to 400N, resolution 1-3µm |
Ironless Linear Motor
(1) Secondary Part, U-Channel
(2) Magnets
(3) Primary Part
(4) Windings, Epoxy-Moulded
(5) Terminal Block
Slotless Linear Motor
(1) Secondary Part, Magnetic Rail
(2) Stainless Steel Cover
(3) Terminal Block
(4) Windings, Epoxy-moulded
(5) Flat Iron Plate
(6) Primary Part
Slotted Linear Motor
(1) Casting
(2) Coils
(3) Motor Connection
(4) Laminated Core (Iron)
(5) Magnet Base
(6) Magnets