Pressure generation devices
PUMP hydraulic pumps
Your benefit:
- Ease of use and low force expenditure
- Reduced risk of bearing damage
- Exactly the right pump for every application
Comprehensive reasons to use PUMP
These pumps generate high forces with minimal force expenditure and thus provide improved ergonomics.
Defining a starting pressure allows components and rolling bearings to be positioned precisely, which in turn prevents bearing damage.
Three of the four new pumps are suitable for the main application (installation and removal of rolling bearings with hydraulic nuts). The right pressure generation device for the hydraulic nut in question can be selected based on the size and frequency of application.
Features
- Oil can easily be refilled
- A wide range of accessories is available
- New design
- A digital measuring gauge can be used to monitor the drive-up distance
- Options for contact pressures of up to 200 N/mm²
- Easy-to-use version with compressed air