After-sales accessories & services
On the basis of innovative solutions, products, and services relating to rolling and plain bearings, Schaeffler offers a comprehensive portfolio that covers all phases in the lifecycle of the rolling bearing and takes account of the total costs (TCO). If our digital systems detect, for example, that a bearing replacement needs to be scheduled or a shaft imbalance corrected, Schaeffler offers the correct tools, operating materials, and services to ensure that the mounting work takes place quickly and smoothly. Here too, our number one priority is to help the customer keep the required downtimes to a minimum, save maintenance costs, and thus restore machine availability as quickly as possible.
Mechanical tools

Mounting tool sets
Mounting tool set for the safe installation of small rolling bearings
Your benefit:
- Low-cost mounting tools for bearings with bore diameters of up to 50 mm
- For mounting in housings, on shafts, or both simultaneously
- Also suitable for other components such as gears, belt pulleys, sealing rings, etc.
- The mounting rings’ dimensions are adjusted to match the bearings

Socket wrenches and hook wrenches
Tools for tightening and loosening locknuts
Your benefit:
- LOCKNUT-HOOK
- For KM nuts according to DIN 981, up to KM40
- The precise fit protects the locknut
- Special sizes available on request
- LOCKNUT-DOUBLEHOOK
- Exact adjustment of radial internal clearance through precise mounting with bearing-specific torque and rotation angle
- For spherical roller bearings and self-aligning ball bearings with a tapered seat
- LOCKNUT-SOCKET
- Secure mounting using a torque wrench is possible even when space around the nut is restricted

Mechanical extractors
Your benefit:
- A low-cost tool for dismounting bearings and bearing inner rings
- Also suitable for other components such as gears, belt pulleys, etc.
- Different designs and sizes up to 660 mm grip width available

Hydraulic extractors
Your benefit:
- Bearings and bearing inner rings can be removed even with high extraction forces
- Also suitable for the removal of other components such as gears, belt pulleys, etc.
- Compact design thanks to integrated hand pump
- Rotating pump lever allows ergonomic operation
- Safety cover ensures safe usage
- Different sizes up to 1,000 mm grip width available depending on the application

Three-section extraction plates
Your benefit:
- Grips the bearing directly on the inner ring
- Prevents damage by transferring the extraction force via the rolling elements
- Homogeneous force distribution minimizes the risk of damage
- Suitable for use with PULLER-3ARM and PULLER-HYD
- Different sizes available up to bore diameters of 380 mm

Tools
Transport and mounting tool
Your benefit:
- For lifting and transporting large-size bearings via crane
- Prevents the inner/outer ring from swiveling out
- Simple positioning at the installation location
- Can remain on the bearing while it is heated using a HEATER device
- 4 sizes available for outside diameters of 250 – 1,050 mm
Hydraulic tools

Pressure generation devices
Hydraulic pumps
Your benefit:
- Ease of use and low force expenditure
- Reduced risk of bearing damage
- Exactly the right pump for every application

Mobile hydraulic unit
Mobile hydraulic unit for axlebox bearing mounting on rail vehicles: TOOL-RAILWAY-AGGREGATE-2
- Improved ergonomics
- Precise positioning
- A standard version and a digital version are available for selection
- The standard version allows a cost saving of 30% to be made
- The digital version provides data storage (documentation facility)

Hydraulic nuts
Your benefit:
- Precise mounting through continuous monitoring of the displacement
- Reduced risk of damage to the bearing or hydraulic nut
Thermal tools

Induction units with medium-frequency technology
Medium-frequency heating devices
Induction heating device for mounting and dismounting, suitable for mobile and flexible use in a wide range of different applications, including large-size components
Your benefit:
- Cost savings of up to 60% thanks to high energy efficiency
- Increased productivity thanks to shorter heating times
- Covers a wide range of applications in mounting and dismounting processes
- Process reliability thanks to safe heating

Induction heating devices
Our range of table and floor units for mounting components of different sizes allows the heating process to be carried out in a fast, safe, and environmentally friendly manner.
Your benefit:
- Easy operation via touchscreen
- Time savings of up to 50%
- Energy consumption cut by up to 50%
- Four different control modes are available
- Temperature curves can be stored
- The USB interface allows software updates to be made easily
Lubricants

Lubricants
Rolling bearing lubricants of the highest quality
Your benefit:
- Specially developed rolling bearing lubricants for virtually all applications and operating conditions: 100% inspection ensures the highest quality
- Lower maintenance costs due to longer maintenance intervals
- Increased bearing performance
- Consultation in selecting the correct lubricant from the perspective of a leading rolling bearing company

Mounting paste
Schaeffler mounting paste allows more efficient mounting and dismounting for all types of rolling bearings
Your benefit:
- Pressing the bearing rings onto the shaft is made easier
- Prevention of stick-slip effects
- Prevention of wear and fretting corrosion

Anti-corrosion oil
Anti-corrosion oil for bright metallic surfaces, machines, and machine elements
Your benefit:
- Rolling bearings are preserved and protected against corrosion
- Our anti-corrosion oil reacts neutrally to all rolling bearing greases and oils on the market and does not need to be washed out
Alignment

Belt pulley alignment device
TOP laser SMARTY2 – correctly aligned belt pulleys increase the service life and reliability of machines
Benefit:
- More precise than conventional alignment methods thanks to its easy laser beam adjustment
- The option of digitally displaying the adjustment values in real time allows precise measurement and documentation of the machine’s alignment

Belt tension measuring device
TOP laser TRUMMY2 – optimum belt tensioning minimizes wear and energy consumption
Benefit:
- Optimum measurement and adjustment of belt tension – all relevant parameters can be displayed in frequency (Hz) or force (N) as desired
- Suitable for use even in hard-to-reach locations thanks to the probe and cable included in the scope of delivery
- One-handed measurement makes handling easy

Shaft alignment device
TOP laser EQUILIGN – alignment system for coupled and uncoupled shafts
Benefit:
- Easy to operate thanks to graphical user navigation
- Simple tolerance checking with clear notification in the event of alignment errors
- Reliable real-time display of vertical and horizontal movements during the alignment process
Services

Troubleshooting
Damage diagnosis and troubleshooting
We are there when things become serious.
Your benefit:
- Troubleshooting via solid-borne sound, acoustic emission, or modal analysis.
- Short response times
- Immediate assistance
- Suitable for worldwide use

Inspections
Machine inspections
Visual machine inspections by experts
Your benefit:
- Non-destructive machine inspection
- Minimum impact on production times
- Immediate evaluation and assessment of the machine’s condition

Support
By experts, for experts
Expert support for your Schaeffler condition monitoring products
Your benefit:
- Rapid assistance provided by experts
- Personal support
- Short response times

Training
Product and certification training courses
We will show you how it is done – with modern and practice-oriented training courses covering all aspects of maintenance.
Your benefit:
- Experienced trainers
- Practice-oriented exercises and workshops
- Courses are held at Schaeffler’s state-of-the-art training centers or at your location

Asset integrity management
Efficient and effective operation of your machine is ensured
We provide a comprehensive overview of your machine.
Your benefit:
- Reduced occupational safety risks
- Prevention of secondary damage
- Increased production volume
- By understanding potential risks, we allow risk prevention measures to be improved