Schaeffler North America

 
 
 
 
 
 
Continuously Variable Transmission (CVT)

LuK CVT Chain – a First Class Linking Element

The function of the CVT chain is to transmit power from one pulley set to the other. The chain consists of several links which are movably connected by rocker joints. This relatively simple yet well optimized design is one reason for the special advantage in torque capacity and efficiency.

What began at LuK with a single type of chain has evolved into a whole family. Because of its modular design the LuK CVT chain technology can handle the complete torque range from small cars (from approx. 100Nm) up to upper middle class cars (well over 400Nm) without the need to compromise on installation space nor operational needs.

Strenghts/Highlights

  • High torque capacity in combination with high ratio spread
  • Very high efficiency at all speed ratios and load conditions
  • Sturdy and well proven design
  • Acoustic optimization by modulation of the pitch sequence
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept