Schaeffler North America

 
 
 
 
 
 
standard single clutch

standard single clutch lv

 
 
 

Characteristics:
The clutch is usually designed with a deep-drawn sheet steel cover which enables a low-cost, compact design. Depending on the requirement, a cast-iron case can also be used. The solidly designed pressure plate in combination with cerametallic linings permits short-term extreme loads which result in temperatures of up to 700 °C.
The torsion damper is matched for every type of gearbox and effects a best possible reduction of the engine irregular torque.

Application:
Tractors with PTO clutch integrated in the gearbox. Power range from 20 to 130 KW