Schaeffler North America

 
 
 
 
 
 
standard double clutch

Standard double clutch details

 
 

Characteristics:
Robust construction that has been proven millions of times in actual use
Can be modified to optimally suit any application.
Long life due to the high reserves of wear in the diaphragm springs and from new types of facing.
The PTO and drive discs can be located as desired.

Application:
Tractors from 20 to 120 kW with 2-shaft transmission
Transmissions in which the PTO is switched in with a dog clutch.