Schaeffler North America

 
 
 
 
 
 
Double Clutches

Standard double clutch

Description:

Two clutches for driving and PTO operation in one component. Both pressure plates are pressed against the facings by just one diaphragm spring. The clutches are released independently of one another with 3 release levers each.
Two-stage version: One clutch release bearing operates first the 3 levers for the drive clutch and then those for the PTO drive. The clutch pedal is pressed half-way to release the drive only and pressed fully to release both the drive and PTO clutches.
Independently operated version: the drive and PTO clutches are operated independently of each other by means of 2 clutch release bearings with two levers.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept