Schaeffler Group USA Inc. · USA

 
 
 
 
 
 
double clutch safety-pto

Double clutch with Safty PTO details

 
 

Characteristics:
Proven and robust construction.
Long life due to the high reserves of wear in the diaphragm spring, this is used solely for the drive clutch here.
Single-lever operation of the PTO, no additional dog clutch is required. The lever can be used as an “emergency stop”.

Application:
Tractors from 20 to 90 kW with 2-shaft transmission.
Transmissions in which the PTO disc is located on the flywheel side.