Schaeffler North America

 
 
 
 
 
 
Torsion dampers for drive and PTO operation

Torsion dampers for drive and PTO operation details

 
 
 
 

Characteristics:
Individual parts used within a modular system allow optimum matching to the relevant characteristic curve for most applications.

Function:

  • Damping of irregular running of the engine
  • Axial offset compensation up to 0.5 mm

Application:
Vehicles with drive clutch and PTO clutch integrated into the (“Power Shuttle”, “Powershift”, “CVT”)
Engine ratings up to 200 kW