Schaeffler North America

 
 
 
 
 
 
Safety-pto

Safty PTO with arc spring dampers for drive operation details

 
 
 

Characteristics:
Single-lever operation of the PTO with emergency stop function.
Vibration dampers optimally to any vehicle.

Application:
Tractors from 20 to 90 kW with 2-shaft transmission and drive clutch built into the transmission .
Transmissions in which the PTO disc is located on the flywheel side.