Schaeffler North America

Arc spring damper

Arc spring dampers details


Simple component that reduces the irregular running of the engine in all driving conditions to a minimum. Transmission noise due to chattering of the gear teeth is avoided.
The system-related damping matches the load state.
Reduction of the loading on the transmission and dampers by eliminating any resonance in the rpm range for driving.
Long life, lubricated for life.

Vehicles with drive clutch and PTO clutch integrated into the transmission (“Power Shuttle”, “Powershift”, “CVT”)
Engine ratings up to 125 kW