Schaeffler North America

 
 
 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Yoke type track rollers (roller type)Stud type track rollers (roller type)
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Track rollers

Yoke type track rollers (roller type)/ Stud type track rollers (roller type)

Yoke type track rollers

Yoke type track rollers are single or double row units fitted on studs. They comprise thick-walled outer rings with a profiled outside surface and needle roller and cage assemblies or full complement sets of cylindrical or needle rollers. Yoke type track rollers can support high radial loads and axial loads arising from misalignments and skewed running and are suitable for cam drives, slideways, conveying equipment etc. The bearings are available with or without an inner ring as well as in open and sealed versions.

Stud type track rollers

Stud type track rollers comprise thick-walled outer rings with a profiled outside surface, solid roller studs with a locating thread, thrust washers and needel roller and cage assemblies or single or double row full complement sets of cylindrical or needle rollers. They can support high radial loads and axial loads arising from misalignments and skewed running and are suitable for cam drives, slideways, conveying equipment etc. The bearings are available in several designs and with or without an eccentric.