Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Seals
 

Catalog | 2012-08
Rolling bearings
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Rolling and plain bearings

Sealing rings

Sealing rings are designed as contact seals. They protect the bearing position against contaminants, spray water and excessive loss of grease.

The sealing rings are matched to the small radial dimensions of drawn cup needle roller bearings and needle roller bearings. They are very easy to fit, since they are simply pressed into the housing bore.

Sealing rings allow circumferential speeds at the seal lip of up to 10 m/s, dependent on the surface quality of the shaft.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept