Schaeffler North America


Product catalogue with selection and information system

INA Axial/radial bearings YRTAxial angular contact ball bearings

You would like a quotation?

Product Inquiry Mail Form

Rotary table bearings

Axial radial bearings / Axial angular contact ball bearings

Axial/radial bearings and axial angular contact ball bearings are ready-to-fit high precision bearings for high precision applications with combined loads. They can support radial loads and axial loads from both sides as well as tilting moments and are particularly suitable for bearing arrangements with high requirements for running accuracy, for example in rotary tables, face plates, milling heads and reversible clamps.

Due to the fixing holes in the bearing rings, the units are very easy to fit. The bearings are radially and axially preloaded after fitting.