Schaeffler North America


Product catalogue with selection and information system

Roller clutches

Publication | 2001-03
Drawn cup roller clutches with or without bearing arrangement


Catalog | 2012-08
Rolling bearings
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories


You would like a quotation?

Product Inquiry Mail Form

Rolling and plain bearings

Drawn cup roller clutches

Drawn cup roller clutches are one-way clutches comprising thin-walled, drawn outer rings with a series of ramps on the inside diameter, plastic cages, springs and needle rollers. They can transmit torques in one direction and are radially compact. The roller clutches are available with and without a bearing assembly.

Drawn cup roller clutches give very precise indexing, since individual spring retention of each needle roller ensures constant contact between the shaft, needle rollers and the clamping surfaces. They allow high indexing frequencies due to their low mass and therefore the low moment of inertia of the clamping elements. They also have a low free-wheeling frictional torque.

Drawn cup roller clutches can be used in a wide variety of applications, for example as indexing elements, back-stopping clutches or overrunning clutches. The drawn cup roller clutch fulfils the overrunning or holding function as appropriate.