Schaeffler Group USA Inc. · USA

 
 
 
 
 
 
FURTHER INFORMATION
 
PUBLICATIONS
 

Catalog | 2012-08
Rolling bearings
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Rolling and plain bearings

Drawn cup needle roller bearings with open ends/closed ends

Drawn cup needle roller bearings with open ends and with closed end are units comprising thin-walled drawn outer rings and needle roller and cage assemblies. Drawn cup need roller bearings with open ends are also available in full complement versions. The majority of the bearings are single row designs.

Drawn cup needle roller bearings with open ends and with closed end are available in open and sealed versions. Due to the thin-walled outer drawn cup and the absence of an inner ring, drawn cup needle roller bearings with open ends and with close end have an extremely low radial section height. They have very high load carrying capacity, are suitable for high speeds and can be easily fitted. If shoulders, snap rings etc. are not used for axial location, the housing bore can be produced easily and particularly economically.