Schaeffler North America

 
 
 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Cylindrical roller bearings
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Cylindrical roller bearings

High precision cylindrical roller bearings

Cylindrical roller bearings of this type are double row precision bearings for machine tools. They allow radially rigid, high precision bearing arrangements and are mainly used for the radial support of main spindles.

The bearings comprise solid outer rings without ribs, solid inner rings with three ribs and cylindrical roller and cage assemblies with solid brass cages. For optimum setting of the radial internal clearance, the inner ring has a tapered bore with a taper of 1:12. The cylindrical roller bearings can be dismantled and are therefore easier to fit and remove. Both bearing rings can therefore have an interference fit.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept