Schaeffler North America

 
 
 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Seal carrier assembliesPrecision locknuts
PUBLICATIONS
 

Technical Product Information | 2016-11
Bearings for screw drives
Axial angular contact ball bearings, Needle roller/axial cylindrical roller bearings, Seal carrier assemblies, Precision locknuts

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Bearings for screw drives

Seal carrier assemblies / Precision locknuts

Seal carrier assemblies DRS are screwed to the centre washer of needle roller/axial cylindrical roller bearings and precisely centred there. They seal the bearings from the outside. The sealing elements are supplied as a complete set and comprise a seal carrier with an integral rotary shaft seal, a gasket and socket head cap screws for mounting the carrier on the centre washer of the bearing.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept