Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Axial spherical roller bearings
 
PUBLICATIONS
 

Publication | 2007-04
Axial spherical roller bearings E1
Higher cost-effectiveness and operational security with X-life

 
 

Brochure | 2014-04
Axial Spherical Roller Bearings
The most powerful bearings on the market

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Rolling and plain bearings

Axial spherical roller bearings

The best performance on the market

 
Axial spherical roller bearings in
X-life quality - Highlights:

  • Maximum operating life
  • Highest load-carrying capacity
  • Fastest speeds
  • Least amount of wear thanks to fine surface structure
  • Least amount of friction and lowest bearing temperatures
  • Reduced lubricant stress
 


Perfectly suited for downsizing

Axial spherical roller bearings open up completely new design possibilities as a result of the significantly longer rating and operating life due to the higher dynamic load ratings compared to conventional products.

  • The rating life of X-life bearings is longer with the same load and without changing the design envelope; maintenance intervals can be extended.
  • Conversely, X-life bearings with the same design envelope and rating life can support a greater load.
  • If the rating life and load remain unchanged, X-life bearings provide greater performance and allow the design envelope to be optimized and weight to be reduced.

This means that the overall cost-effectiveness of the application in terms of total cost of ownership is significantly improved.


The most extensive product range in the premium segment

FAG offers the most extensive and highest performing product range of FAG axial spherical roller bearings in the premium segment. For further technical details on FAG axial spherical roller bearings, please refer to Technical Product Information WL43184.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept