Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Axial ball bearings
PUBLICATIONS
 

Catalog | 2012-08
Rolling bearings
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Rolling and plain bearings

Axial deep groove ball bearings

Axial deep groove ball bearings comprise shaft locating washers, housing locating washers and ball and cage assemblies. The bearings are not self-retaining; the ball and cage assembly and bearing washers can therefore be fitted independently of each other.

In addition to series with flat washers, there are also series with spherical housing locating washers for compensation of static misalignment. These designs are normally used in comjunction with support washers. Axial deep groove ball bearings are available in single and double direction designs.

Both designs can support high axial forces but must not be subjected to radial loads.