Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Thermal tools
FAG Heating Manager
 
CONTACT
 
Mounting and Dismounting

Thermal tools

Electric heating plates and heating rings are used to heat rolling bearings and other components with a cylindrical bore where a tight fit on the shaft or in the housing is intended.

Induction heating devices HEATER with mains frequency technology and Induction heating devices with medium frequency technology are used to heat rolling bearings and other components with a cylindrical bore where a tight fit on the shaft or in the housing is intended.

Adequate expansion of the bearings is achieved in most cases at +80 °C to +100 °C. During the heating operation, the maximum heating temperature must be observed. The temperature of rolling bearings must not normally exceed +120 °C, in order to prevent changes to the structure and hardness of the bearing. In all devices for heating, the temperature can be steplessly controlled.

Wear protective gloves during mounting and dismounting of heated parts.

 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept