Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Induction heating devices
 

Technical Product Information | 2017-06
FAG Heating Devices for the Mounting of Rolling Bearings
Induction heating devices HEATER and heating plate HEATER-PLATE

 
 

Publication | 2017-04
FAG Induction Heating Devices HEATER
Quality and Safety Redefined

 
CONTACT
 
Thermal tools

Induction heating devices

The induction heaters of the HEATER series work quickly, safely and environmentally friendly. The high efficiency allows an energy-saving warm-up, shortens the assembly time and thus reduces the operating costs. The uniform, controlled warming allows for consistent assembly results.

 
 

The operation of the devices is intuitive, simple and comfortable. The screen can be easily operated by touching. The display of the operating menu is available in more than 20 languages. The scope of delivery of the HEATER induction heating devices includes a basic equipment for the first applications. The rolling bearing to be heated can either be placed horizontally on the support rails or attached to the rail. Different models can be used to heat different sizes of rolling bearings. Six different heating devices (table and floor units) are available for heating rolling bearings or thick-walled workpieces.

 
Product Highlights
Download
 
 
 
 
Close

Advantages

  • Increased level of efficiency – from 0.23 to 0.7 - 0.9
  • Novel DeltaT control with two temperature sensors
  • Reduced energy consumption
  • User-friendly menu with a touchscreen
  • Documentation and a graphic display of the heating process
  • Menu provided in up to 16 different languages
  • Start-delayed heating process through a countdown

FAG Heating Manager
The software FAG Heating Manager is a user-friendly tool for selection of the optimum heating device for the heating of rolling bearings.

Once the rolling bearing to be heated has been selected, the bearing type, dimensions, mass and the suitable heating device are shown.

Link to FAG Heating Manager.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept