Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Heating rings
CONTACT
 
Thermal tools

Heating rings HEATING-RING are suitable for the dismounting of inner rings with a rib and the inner rings of cylindrical and needle roller bearings without ribs. Heating rings are particularly advantageous for the occasional extraction of small and medium-sized bearing rings with a bore diameter of 50 mm to 200 mm. The heating rings are made from aluminium alloy. They are easy to handle due to the heat-insulated handles.

Heating rings are heated using an electric heating plate to a temperature between +200 °C and +300 °C.

Each bearing size requires a specific heating ring.

 
Download
 
 
 
 
Close

Mounting / Dismounting:

Thermal dismounting of a cylindrical inner ring. FAG Heating plate, FAG Heating ring.

 
 

In order to prepare a quotation, we require the following information:

  • the bearing designation or ring dimensions
  • a drawing of the mounting position including information on fits
  • the approximate number of parts to be extracted per day.


Recommended accessories:

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept