Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Electric heating plates
CONTACT
 
Thermal tools

Electric heating plates

Heating plates, are used to heat rolling bearings or small machine parts by means of contact heat. Heating plates are maintenance-free and easy to use.

The heating plate HEATER-PLATE-370C is suitable principally for the heating of heating rings HEATING-RING.

Heating plates HEATER-PLATE are also available as a version with 115 V/60 Hz (suffix 115V).

 
Download
 
 
 
 
Close

Mounting / Dismounting:

Thermal dismounting of a cylindrical inner ring. FAG Heating plate, FAG Heating ring.