Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Mounting tool sets
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
CONTACT
 
Mechanical tools

Mounting tool sets

The mounting tool sets are suitable for the simple mounting of rolling bearings up to 50 mm bore. They can also be used for the mounting of sleeves, intermediate rings, seals and similar parts.

A mounting tool set contains mounting sleeves made from aluminium and mounting rings made from plastic.

An error frequently made during mounting is to transmit the mounting forces through the rolling elements and raceways. This error can be avoided by driving the inner ring onto the shaft or driving the outer ring into the housing by applying hammer blows to an appropriate mounting sleeve. The carefully matched precision parts ensure that the forces are uniformly transmitted to the side faces of the bearing rings. Also available as individual parts.

 
Download
 
 
 
 
Close

Mounting / Dismounting:

Mechanical mounting of a deep groove ball bearing. Mounting tool sets FITTING-TOOL-ALU-10-50.