Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Mechanical tools
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
CONTACT
 
Mounting and Dismounting

Mechanical tools

Mechanical mounting and dismounting of rolling bearings
Mechanical tools are designed for the mounting and dismounting of bearings. The mounting forces are transmitted by the geometrical locking effect.

Cylindrical bearing seats
Smaller bearings can be driven cold onto the shaft or into the housing for normal tight fits. To prevent bearing damage, the fitting forces must always be applied to the tightly fitted ring.

Tapered bearing seats
The inner ring of a bearing with tapered bore is always mounted with a tight fit. The bearing can be either seated directly on a tapered shaft or fixed to a cylindrical shaft using an adapter or extraction sleeve. When the inner ring is pushed on, it is expanded and the radial internal clearance is reduced. The reduction in radial internal clearance is therefore valid as a measure of the seating of the inner ring. To prevent bearing damage, the inner ring must not be pushed on too far.

 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept