Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Mechanical extractors
VIDEOS

FAG Mechanical two-arm extractors

 
 
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
CONTACT
 
Mechanical tools

Mechanical extractors

Mechanical extractors can be used to dismantle small and medium sized rolling bearings that are located with a tight fit on a shaft or in a housing. The bearing can be dismantled without damage if the extractor is in contact with the tightly fitted bearing ring. In the case of mechanical extractors, the extraction force is normally applied by means of threaded spindles.
For dismounting of larger bearings, hydraulic extractors should be used.

 
 

Two-arm and three-arm extractors
Two-arm and three-arm extractors are used for the extraction of complete rolling bearings or tightly fitted inner rings.
The two-arm extractor PULLER-2ARM and three-arm extractor PULLER-3ARM can also be used to extract other parts such as gears.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept