Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Hydraulic extractors
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
CONTACT
 
Mechanical tools

Hydraulic extractors

The hydraulic extractors, are used where higher extraction forces are required. These devices allow rolling bearings, gears, sleeves and many other shrink fitted parts to be quickly and easily dismounted. For larger grip depths, longer extraction arms are available (accessories). Operating personnel can be protected by means of a safety grid or a safety cover.

 

The advantageous features of hydraulic extractors are as follows:

  • Parts under mechanical load are made from high quality chromium-molybdenum steel
  • The smooth-running piston is made from chromium plated, hardened and tempered steel
  • Stroke travel adjustable by means of standard adapter
  • Screw thread for setting of optimum grip depth
  • Simple centring by spring-loaded steel cone
  • Simple conversion to two-arm operation if there is insufficient space for three arms
  • Optimum operating position due to rotatable pump hand lever or separate pump.