Schaeffler Group USA Inc. · USA

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Snap gauges
CONTACT
 
Measuring equipment

Snap gauges

Snap gauges SNAP-GAUGE, can be used to inspect the diameter of cylindrical workpieces directly on the machine tool. The snap gauge is also used to set the enveloping circle gauge MGI21.

The snap gauge functions as a comparator gauge. It is set using shims. The deviation from the set value can then be determined.


Shims for numerous diameters are available as accessories.