Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Oil injectors
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
PUBLICATIONS
 

Technical Product Information | 2010-06
FAG Pressure Generation Devices

 
CONTACT
 
Hydraulic tools

Oil injectors

Oil injectors have only a small delivery volume. They are suitable for the dismounting of rolling bearings and other press fits with direct seating on tapered shafts. Conventional O rings can be used as replacement seals: OR6~1,5 (for INJECT2500), OR10~2,0 (for INJECT1600).
The oil injector can be refilled with oil without losses by connecting a valve nipple. Oil injectors and valve nipples can also be ordered as a set.