Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Hydraulic units
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
PUBLICATIONS
 

Technical Product Information | 2010-06
FAG Pressure Generation Devices

 
 

Technical Product Information | 2010-07
Tapered Roller Bearing Units TAROL Mounting, Maintenance, Repair

 
CONTACT
 
Hydraulic tools

Hydraulic units

The mobile hydraulic unit is used for the mounting and dismounting of tapered roller bearing units, also known as TAROL units. These units are used as wheelset bearings in rail vehicles such as goods wagons and passenger carriages.

The mobile unit has a valve-controlled, double direction pressure cylinder driven by a motor pump. The pressure cylinder is adjustable in height.

When making enquiries or placing orders, information on the power connection is required.

 
Download
 
 
 
 
Close

Mounting / Dismounting:

Hydraulically aided mounting of a TAROL bearing. FAG Mobile hydraulic TAROL unit.

 
 
 

Tool set

Tool sets are produced for a specific application. When making enquiries or placing orders, information on the bearing type and installation drawings (shaft, housing, additional parts) are required.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept