Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Hydraulic nuts
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
PUBLICATIONS
 

Technical Product Information | 2010-06
FAG Hydraulic Nuts

 
CONTACT
 
Hydraulic tools

Hydraulic nuts

Hydraulic nuts HYDNUT, are used to press components with a tapered bore onto their tapered seat. Presses are mainly used if the drive-up forces required cannot be applied using other accessories, e.g. shaft nuts or pressure screws.

The main applications are as follows:

  • mounting and dismounting of rolling bearings with tapered bore.The bearings can be seated directly on a tapered shaft, an adapter sleeve or a withdrawal sleeve. The hydraulic nut can also be used for the dismounting of adapter or withdrawal sleeves.
  • mounting and dismounting of components such as couplings, gears and ships’ propellers.
 
Download
 
 
 
 
Close

Mounting / Dismounting:

Hydraulic mounting of a spherical roller bearing with a tapered bore. FAG Hydraulic nut, FAG Hydraulic unit.

 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept